(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Extension Cord - L-Shaped Extension Cord

Extension Cord - L-Shaped Extension Cord
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,104₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Utilizes an ELPA heat-resistant / double-molded plug. Includes break-resistant circular cord.

Part Number
W-300H
W-500H
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCable Length
(m)

₹ 1,104.18

1 Piece(s) 5 Day(s) or more 3

₹ 1,416.27

1 Piece(s) 5 Day(s) or more 5
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCable Length
(m)

Loading...

  1. 1

Basic Information

Plug shape A-2 Socket shape A-2 socket Number of Insertion Openings/Split Openings 1
Plug angle (draw direction at front position) Lower Angle Color White Rated Current(A) 15
Rated Voltage(V) 125
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language