(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Type | Total counter | Power Supply | VAC 100–240 |
---|---|---|---|
Operating Temperature Range(°C) | 0 – +50 | Number of Digits | 7 digits |
Output | Option | - | - |
Caution
Japanese Only
Loading...
Type | Total counter | Power Supply | VAC 100–240 |
---|---|---|---|
Operating Temperature Range(°C) | 0 – +50 | Number of Digits | 7 digits |
Output | Option | - | - |
Loading...
Type | Total counter | Power Supply | VAC 100–240 |
---|---|---|---|
Operating Temperature Range(°C) | 0 – +50 | Number of Digits | 7 digits |
Output | Option | - | - |
[Features]
A gauge counter with integrated structure for high-resolution gauge counters. High-speed counter achieves input frequency at 3 MHz, ten times the speed of conventional counters.
Loading...
Type | Total counter | Power Supply | VAC 100–240 |
---|---|---|---|
Operating Temperature Range(°C) | 0 – +50 | Number of Digits | 7 digits |
Output | Option | - | - |
Caution
Japanese Only
Loading...
Loading...
Loading...
Type | Total counter | Power Supply | VAC 100–240 |
---|---|---|---|
Operating Temperature Range(°C) | 0 – +50 | Number of Digits | 7 digits |
Output | Option | - | - |
Type | Total counter | Power Supply | VAC 100–240 | Operating Temperature Range(°C) | 0 – +50 |
---|---|---|---|---|---|
Number of Digits | 7 digits | Output | Option |
Please check the type/dimensions/specifications of the part DG-5100 in the Linear Gauge Sensor Gauge Counter DG-5100 series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy