(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

TRUSCO, Hook Stainless-Steel-Like Coating Point Screw Set 4 × 35, 2 pcs. Included【2 Pieces Per Package】

TRUSCO, Hook Stainless-Steel-Like Coating Point Screw Set 4 × 35, 2 pcs. Included
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      120₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ A small number of point screws are packed for hooks.
・ Please choose the length according to the base.
[Product Specifications]
・ Thread diameter (mm): 4
・ Screw length (mm): 35
・ For lightweight objects
・ Head diameter × length: M6 (0.75) × 3.5 mm
・ Washer diameter × thickness: 8 × 0.8 mm
・ JAN Code: 4989999443882
・ Trusco Code: 855-5768
・ Weight: 8 g
[Material/Finish]
・ Steel / stainless-steel-like coating finish
[Components of Set / Accessories]
・ 4 × 20 (2 pcs.)

 
Part Number
HP-AA352
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 120.00

1 Pack(s)

2 Pieces Per Package

9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part HP-AA352 in the TRUSCO, Hook Stainless-Steel-Like Coating Point Screw Set 4 × 35, 2 pcs. Included series.

X
whatsapp-qr whatsapp-icon