(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Wire (5/10/25 kg)

Stainless Steel Wire (5/10/25 kg)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      21,898₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Material: SUS304, product details by type: stainless steel wire (5/10/25 kg)

Part Number
EA951AR-140
EA951AR-226
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWeight Count Wire Diameter (mm) Length (m)

₹ 21,897.75

1 Piece(s) 6 Day(s) or more 10 kg8Approx. 4.0Approx. 100

₹ 51,494.35

1 Piece(s) 7 Day(s) or more 25 kg12Approx. 2.6Approx. 600
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWeight Count Wire Diameter (mm) Length (m)

Loading...

  1. 1

Basic Information

Materials SUS304 Product Detail Type Stainless Steel Wire (5/10/25 kg)
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language