(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Weston Roller, Tapered Roller RT Type

Weston Roller, Tapered Roller RT Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A type is used for internal R900/500 mm curve conveyors, etc.

Part Number
2RTF-15-500
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

-

1 Piece(s) 19 Day(s) or more

Loading...

  1. 1

Basic Information

Long Roller Type Taper With Motor Type Long Roller Outer Dia. D(Ø) 42.7
Roller Material Steel Shaft Type Shaft Bearing Double
Nominal Dimensions(mm) 500 Drive Standard Surface Treatment Trivalent Plating
Properties Standard Power Supply Three-Phase 200 V Bearing Material Steel
Peripheral Speed (Nominal) 15 Taper R500
X
whatsapp-qr whatsapp-icon