(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Igubal® Rod End Bearings Oil-Free Type (Internal Thread) EBR(L)M

Igubal® Rod End Bearings Oil-Free Type (Internal Thread) EBR(L)M
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,006₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Delivers excellent lubricant-free performance, chemical resistance, corrosion resistance and is lightweight EBR(L)M

 
Part Number
EBRM-05
EBRM-25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSConnection screw M I.D. d
(Ø)

₹ 1,006.24

1 Piece(s) 13 Day(s) or more 10M55

₹ 3,129.18

1 Piece(s) 13 Day(s) or more 10M2425

Loading...

  1. 1

Basic Information

Types Rod End Bearing Tpyes of Rod End Bearing Standard Main Body Material Resin
The material of a ball Resin Liner Material Resin Operating Temperature Range(°C) -30::80
The Type of Thread Pitch Coarse
X
whatsapp-qr whatsapp-icon