(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Environmentally Friendly | RoHS compliant (10 substances) | Properties / applications | Not Applicable |
---|---|---|---|
Outer Dia. A(Ø) | 50.5 | Nominal Size | 1.5S |
Pressure Range(Mpa) | 1.0 | - | - |
Loading...
Environmentally Friendly | RoHS compliant (10 substances) | Properties / applications | Not Applicable |
---|---|---|---|
Outer Dia. A(Ø) | 50.5 | Nominal Size | 1.5S |
Pressure Range(Mpa) | 1.0 | - | - |
Loading...
Environmentally Friendly | RoHS compliant (10 substances) | Properties / applications | Not Applicable |
---|---|---|---|
Outer Dia. A(Ø) | 50.5 | Nominal Size | 1.5S |
Pressure Range(Mpa) | 1.0 | - | - |
[Features]·This sanitary pressure gauge has a selectable pressure range. ·The pressure range (MPa) of 0.25, 0.4, 0.6, or 1.0 can be selected.
Loading...
Environmentally Friendly | RoHS compliant (10 substances) | Properties / applications | Not Applicable |
---|---|---|---|
Outer Dia. A(Ø) | 50.5 | Nominal Size | 1.5S |
Pressure Range(Mpa) | 1.0 | - | - |
Loading...
Loading...
Loading...
Environmentally Friendly | RoHS compliant (10 substances) | Properties / applications | Not Applicable |
---|---|---|---|
Outer Dia. A(Ø) | 50.5 | Nominal Size | 1.5S |
Pressure Range(Mpa) | 1.0 | - | - |
Part No. | Part Name | Material |
(1) | Diaphragm ferrule | SUS316 |
(2) | Diaphragm - Film | SUS316 |
(3) | Indicating Part - Main Body | SUS304 |
— | Diaphragm - Fluid | Silicon Oil for Food Processing |
Part Number | — | Pressure Range |
SNPRG2S | — | 1.0 |
Part Number | Pressure Range (MPa) | A | B | d | |
Type | No. | ||||
SNPRG | 1S | 0.25 0.4 0.6 1.0 | 50.5 | 43.5 | — |
1.5S | 34 | ||||
2S | 64 | 56.5 | 47 |
Part Number |
---|
SNPRG1.5S-1.0 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 40,823.50 | 1 Piece(s) | Available | 6 Day(s) or more |
Part Number |
---|
Environmentally Friendly | RoHS compliant (10 substances) | Properties / applications | Not Applicable | Outer Dia. A(Ø) | 50.5 |
---|---|---|---|---|---|
Nominal Size | 1.5S | Pressure Range(Mpa) | 1.0 |
Please check the type/dimensions/specifications of the part SNPRG1.5S-1.0 in the Sanitary Pressure Gauge series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy