(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

(Economy series) SUPPORT PINS -Plain Type/Oil Groove Type-

(Economy series) SUPPORT PINS -Plain Type/Oil Groove Type-
  • Economy
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-SPP20-[90-300/5]-N[8-60/1]
C-SPP20-LC[91-299/1]-N[8-60/1]
C-SPP25-[100-300/5]-N[8-60/1]
C-SPP25-LC[101-299/1]-N[8-60/1]
C-SPP30-[150-350/5]-N[8-60/1]
C-SPP30-LC[151-349/1]-N[8-60/1]
C-SPP35-[150-350/5]-N[8-60/1]
C-SPP35-LC[151-349/1]-N[8-60/1]
C-SPP-OC20-[90-300/5]-N[8-30/1]
C-SPP-OC20-LC[91-299/1]-N[8-30/1]
C-SPP-OC25-[100-300/5]-N[8-40/1]
C-SPP-OC25-LC[101-299/1]-N[8-40/1]
C-SPP-OC30-[150-350/5]-N[8-50/1]
C-SPP-OC30-LC[151-349/1]-N[8-50/1]
C-SPP-OC35-[150-350/5]-N[8-50/1]
C-SPP-OC35-LC[151-349/1]-N[8-50/1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipD (Diameter)
(mm)
Oil groove L (L dimension) LC (L dimension alteration) N (Press-fit length)

-

1 Piece(s) 14 Day(s) 20No90 ~ 300-8 ~ 60

-

1 Piece(s) 14 Day(s) 20No-91 ~ 2998 ~ 60

-

1 Piece(s) 14 Day(s) 25No100 ~ 300-8 ~ 60

-

1 Piece(s) 14 Day(s) 25No-101 ~ 2998 ~ 60

-

1 Piece(s) 14 Day(s) 30No150 ~ 350-8 ~ 60

-

1 Piece(s) 14 Day(s) 30No-151 ~ 3498 ~ 60

-

1 Piece(s) 14 Day(s) 35No150 ~ 350-8 ~ 60

-

1 Piece(s) 14 Day(s) 35No-151 ~ 3498 ~ 60

-

1 Piece(s) 14 Day(s) 20Yes90 ~ 300-8 ~ 30

-

1 Piece(s) 14 Day(s) 20Yes-91 ~ 2998 ~ 30

-

1 Piece(s) 14 Day(s) 25Yes100 ~ 300-8 ~ 40

-

1 Piece(s) 14 Day(s) 25Yes-101 ~ 2998 ~ 40

-

1 Piece(s) 14 Day(s) 30Yes150 ~ 350-8 ~ 50

-

1 Piece(s) 14 Day(s) 30Yes-151 ~ 3498 ~ 50

-

1 Piece(s) 14 Day(s) 35Yes150 ~ 350-8 ~ 50

-

1 Piece(s) 14 Day(s) 35Yes-151 ~ 3498 ~ 50
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipD (Diameter)
(mm)
Oil groove L (L dimension) LC (L dimension alteration) N (Press-fit length)

Loading...

  1. 1

Basic Information

Brand C-VALUE
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list